IESNA:LM-63-2002
[TEST]P1203312
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-722-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9440
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1307.1 1464.5 1636.8 1807.9 1949.7 2043.3 2090.1 2110.3 2129.1 2155.2
2190.9 2233.8 2289.8 2346.3 2407.5 2490.7 2610.4 2784.7 3042.2 3399.2
3873.3 4498.9 5352.1 6410.8 7093.7 6928.5 6421.9 5724.7 4972.3 4258.3
3528 2722.2 1863.2 1095.1 444.2 111.9 0
1307.1 1475.6 1662.9 1858 2012.7 2114.2 2164.3 2179.2 2187 2190.9
2200.7 2213.7 2230.6 2237.7 2260.5 2311.2 2400.3 2542.1 2771.7 3109.2
3563.7 4197.8 5151.8 6553.9 8418.4 9011.4 8532.8 7965.1 7336.9 6682.7
5717.6 4467.7 3113.7 1895.7 748.5 239.3 0
1307.1 1500.3 1721.4 1947.1 2133.7 2246.8 2279.4 2259.2 2211.1 2141.5
2064.8 1991.3 1918.4 1850.8 1817.6 1857.3 2030.3 2337.2 2708.6 3056.5
3386.2 3770.5 4296 5053.6 6504.5 8242.1 7887.7 7045.5 6492.8 6114.3
5575.2 4795.4 3746.5 2607.8 1019.7 167.8 0
1307.1 1513.3 1781.9 2027.7 2224.1 2319.7 2317.7 2235.1 2104.4 1966.6
1835.8 1726.6 1642.1 1592.6 1641.4 1884 2296.9 2801.6 3334.2 3895.4
4509.3 5093.9 5651.9 6299 7255.6 8476.9 8714.3 8084.7 7378.5 6654.7
5795 4640.7 3273.7 1584.8 620.4 69.6 0
1307.1 1533.4 1794.9 2053.7 2254 2350.2 2309.3 2163.6 1979.6 1831.9
1700.6 1595.9 1521.1 1504.2 1645.3 2019.2 2574.6 3272.4 4132.8 5178.5
6325 7504 8682.4 9741.8 10945.5 12052.3 12332.6 11826 10860.3 9572
7877.9 5545.3 3598.9 1990 959.9 111.2 0
1307.1 1534.7 1798.1 2053.7 2247.5 2333.3 2291.7 2149.9 1967.2 1803.3
1672 1569.2 1501.6 1511.3 1707.7 2148.6 2784.7 3618.4 4677.7 5883.4
7112.5 8315.6 9525.8 10773.2 12183.7 13209.2 13267.1 12458.1 11048.2 9183.1
7233.5 5372.9 3511.1 2042.6 809.6 102.1 0
1307.1 1534.7 1791.6 2038.1 2215.6 2296.9 2287.2 2195.5 2054.4 1899.6
1761.7 1659 1588.1 1582.2 1737 2124.6 2693 3372.5 4166.6 5047.1
5927 6810.8 7660.1 8513.3 9682.6 10828.4 11134.7 10564.4 9594.8 8332.5
6923.3 5366.4 4041.7 2406.8 913.7 80.6 0
1307.1 1517.2 1756.5 1980.9 2143.4 2226.7 2253.3 2238.4 2176.6 2083.6
1980.2 1880.7 1794.9 1748.7 1791.6 2001.7 2383.4 2875.7 3400.5 3886.9
4356.5 4768.8 5157.7 5701.3 6735.3 7773.9 7639.9 6758.1 5943.9 5224
4325.3 3250.3 2180.5 1060.7 297.8 36.4 0
1307.1 1516.5 1730.5 1927.5 2070 2149.3 2194.8 2224.1 2239 2243.6
2235.8 2213.7 2186.4 2156.5 2151.9 2204.6 2365.9 2648.1 3043.5 3493.5
4009.2 4649.1 5494.5 6592.3 7745.9 7963.1 6754.8 5220.1 3839.5 2795.7
2194.2 1603 1162.8 684.1 190.5 7.8 0
1307.1 1480.8 1660.9 1826.7 1947.7 2020.5 2074.5 2121.3 2164.9 2220.2
2280 2339.8 2415.9 2488.8 2587.6 2735.2 2947.9 3251.6 3711.4 4338.3
5104.3 5993.3 7049.4 8230.4 8653.8 8030.1 6555.8 4919.7 3322.5 2396.4
1733.7 1156.9 696.5 160.6 3.9 0 0
1307.1 1476.9 1646 1789 1898.3 1964.6 2013.4 2064.1 2112.2 2167.5
2235.1 2308 2398.4 2497.2 2620.8 2797 3040.2 3369.3 3803.7 4359.7
5079.6 5942.6 6742.5 7206.8 7118.4 6436.8 5173.9 3753.6 2408.8 1712.3
1181.6 740.7 412.3 89.7 0 0 0
1307.1 1451.5 1605 1729.8 1822.8 1884 1926.2 1972.4 2021.2 2071.3
2134.3 2209.8 2297.6 2395.1 2512.2 2665.7 2871.8 3144.3 3492.9 3977.3
4608.8 5214.9 5512.1 5410 5051.7 4450.8 3503.9 2371.1 1280.5 756.3
416.9 186.6 72.2 9.1 0 0 0
1307.1 1436.6 1555.6 1642.7 1708.4 1748.1 1776 1812.4 1844.3 1874.9
1917.8 1975 2042.6 2107.7 2177.3 2262.5 2362.6 2482.9 2630.5 2778.2
2823 2674.8 2299.5 1859.3 1368.9 950.1 671.1 484.5 340.1 244.5
165.2 98.8 55.3 24.7 4.6 0 0
1307.1 1399.5 1487.9 1553 1590.7 1610.2 1623.8 1629.7 1625.8 1610.8
1588.7 1577 1564 1532.8 1464.5 1367 1265.5 1168.6 1085.4 1028.8
1000.2 974.2 938.4 877.9 831.8 796 685.4 555.4 366.8 256.9
183.4 127.5 84.5 36.4 5.2 0 0
1307.1 1362.4 1426.1 1474.3 1500.3 1506.8 1491.8 1451.5 1386.5 1301.9
1210.9 1137.4 1089.3 1060 1036.6 1002.1 952.7 905.2 868.2 848.7
848.7 853.9 855.2 850 811.6 727.1 637.3 577.5 486.4 390.8
283.5 186 101.4 39.7 2.6 0 0
1307.1 1332.5 1363.1 1398.2 1423.5 1420.9 1386.5 1319.5 1238.2 1162.1
1099 1054.2 1028.2 1008.6 985.9 950.8 901.3 841.5 783 736.8
712.1 715.3 735.5 749.2 744 721.2 671.8 591.8 502.7 418.8
340.1 267.3 194.4 113.2 48.8 0 0
1307.1 1292.2 1301.9 1326.6 1354 1367 1346.8 1302.6 1253.2 1208.9
1164.1 1113.3 1060.7 1009.3 959.2 906.5 848.7 787.5 729.7 682.2
639.9 604.1 573.6 554.1 548.2 546.3 535.9 512.5 472.1 415.6
320.6 219.8 121.6 64.4 23.4 0 0
1307.1 1265.5 1241.5 1246.7 1286.3 1337.1 1376.7 1380 1352 1307.8
1256.4 1195.3 1124.4 1049.6 978.7 911.1 846.7 784.3 728.4 684.8
652.9 632.1 615.2 594.4 562.5 512.5 460.4 422.7 388.9 351.2
301.7 233.5 150.2 87.1 28.6 0 0
1307.1 1233.7 1177.7 1169.3 1208.3 1306.5 1411.8 1461.3 1446.3 1390.4
1323.4 1255.1 1182.9 1102.9 1022.9 944.9 871.4 803.8 744.6 699.1
664.6 640.6 630.8 624.3 610 578.8 541.1 498.1 454.6 403.8
342.1 266.6 196.4 123.6 40.3 0 0
1307.1 1203.1 1119.2 1077.6 1097.7 1196.6 1341.6 1458 1486 1437.2
1355.9 1277.9 1205.7 1130.3 1055.5 980.7 906.5 834.4 771.3 723.2
682.8 656.2 636.7 628.2 615.9 593.1 560.6 524.2 484.5 440.3
379.1 301.1 221.1 121.6 37.7 1.3 0
1307.1 1175.8 1083.4 1028.8 1036.6 1125 1259 1376.1 1441.8 1423.5
1355.3 1277.9 1205.7 1134.2 1063.9 993.7 920.8 849.3 786.9 734.2
689.3 658.8 636 622.4 608 582 543.7 502 460.4 411.7
351.2 271.8 197.7 105.4 28.6 0 0
1307.1 1170.6 1060.7 984.6 970.3 1028.8 1133.5 1253.2 1332.5 1340.3
1298 1232.4 1167.3 1106.8 1047 982.6 915 846.7 783.6 729.7
683.5 650.3 621.7 595.7 564.5 518.3 453.9 379.1 308.9 251
193.8 129.4 78.7 39.7 3.3 0 0
1307.1 1138.7 1003.4 896.8 844.1 846.7 879.9 924.8 960.5 979.4
979.4 956 926.1 894.2 859.1 822 785.6 745.9 698.4 649.7
602.8 549.5 494.2 446.1 397.3 331.7 266.6 219.2 181.4 144.4
106 65.7 30.6 8.5 0 0 0
1307.1 1115.3 959.9 830.5 750.5 716 704.9 703.6 699.7 693.9
681.5 658.1 630.2 597 558 526.1 494.9 470.8 455.2 448.7
440.3 422.1 392.8 355.7 311.5 265.3 222.4 184.7 148.9 116.4
83.2 46.8 20.2 3.3 0 0 0
1307.1 1103.6 930.6 789.5 696.5 650.3 626.3 605.4 582 556
532.6 513.8 492.3 474.7 453.9 433.1 411 382.4 350.5 323.9
296.5 271.8 250.4 233.5 214.6 191.2 165.2 139.2 111.2 85.2
57.9 36.4 17.6 0.7 0 0 0
1307.1 1093.8 913 768 670.5 618.5 586.6 556 526.8 497.5
469.5 445.5 422.7 399.9 379.1 359 337.5 315.4 294.6 272.5
251.7 233.5 217.2 199.6 178.8 160.6 139.8 116.4 89.7 66.3
48.1 28.6 9.8 0 0 0 0
1307.1 1102.9 918.9 771.3 665.9 604.8 563.8 532.6 505.9 479.9
453.9 429.2 403.8 381.1 360.3 339.5 318 294.6 271.2 247.1
226.3 208.8 193.8 180.8 167.8 153.5 134 112.5 93.6 77.4
59.8 41 15 0 0 0 0
1307.1 1108.1 925.4 775.8 663.3 589.2 545.6 517.7 492.9 466.9
442.2 417.5 395.4 374.6 355.1 334.3 313.5 290 266.6 243.2
222.4 207.5 195.1 184.7 172.3 155.4 132.7 113.8 99.5 84.5
66.3 44.2 17.6 5.2 0 0 0
1307.1 1108.1 932.6 781.7 661.4 576.8 530.7 504 479.3 454.6
427.3 403.8 383.7 361.6 340.1 318.7 296.5 274.4 252.3 231.5
214.6 203.5 193.1 182.1 165.2 141.8 113.2 99.5 85.2 69.6
50.7 26.7 11.1 2.6 0 0 0
1307.1 1130.3 960.5 809 677.6 579.4 527.4 499.4 474.7 453.9
429.9 407.1 385 363.5 341.4 320 297.8 276.4 256.2 238
223.1 211.4 199.6 185.3 164.5 131.4 98.8 85.2 71.5 56.6
40.3 23.4 12.4 5.2 1.3 0 0
1307.1 1143.3 979.4 827.9 691.9 588.5 530.7 500.1 476 453.9
431.2 409 387.6 366.1 345.3 324.5 303 282.2 262.7 245.2
230.2 217.9 204.8 188.6 165.8 131.4 97.5 83.9 69.6 55.3
38.4 22.8 13 6.5 3.3 0 0
1307.1 1148.5 991.7 844.1 704.9 604.8 533.3 503.3 476.7 457.8
436.4 414.9 394.1 373.3 353.1 333.6 312.8 292 272.5 253
237.4 224.4 210.7 195.7 167.8 133.3 103.4 90.4 75.4 60.5
42.9 26 15.6 9.8 5.9 2.6 0
1307.1 1184.9 1048.3 907.2 767.4 644.5 558 509.8 483.8 463
444.2 424.7 405.1 385.6 365.5 345.3 325.2 304.3 285.5 267.3
251 236.1 221.1 204.2 183.4 156.7 123.6 105.4 89.7 74.1
56.6 35.8 22.1 14.3 10.4 5.2 0
1307.1 1212.2 1099.7 974.2 840.2 712.7 606.1 526.1 486.4 463
444.2 425.3 406.4 386.9 367.4 346.6 324.5 304.3 284.8 266.6
251.7 236.1 219.8 201.6 181.4 159.3 134 112.5 96.9 81.3
65 46.8 24.1 14.3 9.1 4.6 0
1307.1 1238.2 1159.5 1060 948.8 826.6 706.9 591.8 504.6 467.6
445.5 425.3 406.4 386.9 366.1 346 324.5 303 282.2 260.1
239.3 219.8 201.6 184.7 170.4 153.5 132.7 110.6 89.7 73.5
59.2 44.2 24.7 11.1 5.9 2 0
1307.1 1279.8 1242.1 1184.2 1090.6 983.3 876 766.7 625 511.1
457.2 431.8 411 390.8 371.3 351.2 330.4 309.6 288.1 265.3
243.9 222.4 202.9 184.7 167.1 148.9 129.4 110.6 89.7 68.3
52.7 37.1 23.4 12.4 5.9 2.6 0
1307.1 1322.7 1330.5 1322.7 1277.9 1207.6 1124.4 1032.1 913.7 760.9
602.8 485.8 429.9 404.5 385.6 367.4 347.9 331 314.8 295.2
275.7 251.7 227.6 205.5 187.9 171 187.9 197 148.9 119
78.7 57.9 33.2 16.3 7.8 3.9 0
1307.1 1365 1421.6 1467.8 1486 1471.7 1425.5 1365 1308.4 1240.8
1137.4 996.9 832.4 664.6 528.7 456.5 435.7 420.1 392.8 368.1
349.2 332.3 308.3 290.7 306.3 318 267.9 203.5 123.6 92.3
68.9 50.1 33.8 19.5 9.8 3.3 0
1307.1 1407.9 1513.9 1612.8 1686.3 1728.5 1731.1 1707.1 1684.3 1677.2
1672.6 1653.1 1614.7 1566.6 1505.5 1434.6 1345.5 1260.3 1230.4 1342.3
1584.8 1815.7 1850.2 1603.7 1131.6 670.5 396 249.1 172.3 126.2
95.6 68.9 46.8 26.7 10.4 2.6 0
1307.1 1449.6 1598.5 1746.1 1869.7 1949 1986.7 1999.7 2012.7 2035.5
2070.6 2116.1 2170.8 2220.8 2270.9 2308.6 2368.5 2475.8 2676.1 3003.8
3429.1 3890.2 4340.2 4686.2 4726.5 4402 3779 2952.4 2061.5 1288.3
748.5 445.5 253.6 95.6 29.3 1.3 0
1307.1 1464.5 1636.8 1807.9 1949.7 2043.3 2090.1 2110.3 2129.1 2155.2
2190.9 2233.8 2289.8 2346.3 2407.5 2490.7 2610.4 2784.7 3042.2 3399.2
3873.3 4498.9 5352.1 6410.8 7093.7 6928.5 6421.9 5724.7 4972.3 4258.3
3528 2722.2 1863.2 1095.1 444.2 111.9 0
